??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
22690.0163 Pin
HELP_VARIABLE
Company
Halder
Description
EH 22690. - Pin with male thread, spherical surface
Bill of material
22690.0163 Pin
BESTNR
Ref. No.
22690.0163
AUS
Version
with male thread, spherical surface
L1
±0.1
25 mm
D
Thread
M 24
D2
46.0 mm
L2
54 mm
SW
41 mm
G
Weight
342 g
Embedded user actions